Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Area Thrubeam, High performance LV-NH300
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH300 | |||
Type | Area thrubeam, High performance | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 2000 mm 78.74" | ||
ULTRA | ||||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Transmitter: Glass, Receiver: Polyarylate | |||
Weight | Approx. 95 g |