Multi-Purpose Digital Laser Sensor
LV-N series
Multi-Purpose Digital Laser Sensor LV-N series
Long Range & Visible Beam Spot Precision Detection and Easy to Operate
The LV-N Series features long range with a visible beam spot. The laser head lineup includes both spot and area types along with reflective, retro-reflective, and thrubeam models. The amplifier offers simple setup, straightforward operation, and easy to understand display. Network compatibility is also available with the LV-N Series.
Features
Long Range and Visible Beam Spot
LV-N models feature a visible beam spot and sensor options powerful enough to blast up to 26ft. These features offer increased mounting and detection flexibility all while being as safe as a photoeye.
Simplified 1-Touch Teach
Complete set up with just one click. This feature sets the bar when it comes to quick set up.
Flexible Use
The LV-N Series includes several features that help customize the sensor to any application. Whether focusing the laser to a tight spot or utilizing area mode detection, these sensors can be tailored to any application.
Compatible With Multiple Open Field Networks
KEYENCE has developed communication modules that are compatible with open field networks (CC-Link, DeviceNet®, EtherNet/IP®, EtherCAT). These units enable the NEO Series sensors to be installed and used on the same network as a variety of devices from other manufacturers.