Self-contained CMOS Laser Sensor
LR-Z series
Adjustable bracket mounting screw, 65 mm OP-87407
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87407 | |||
Overview | Thread to fix dedicated adjustable bracket for LR-Z Series. | |||
Applicable product | LR-Z Series | |||
Length | 65 mm | |||
Material | Bolt: Steel nickel plating, Nut/washer: Iron nickel plating | |||
Weight | Approx. 80 g |