Self-contained CMOS Laser Sensor
LR-Z series
Recommended Replaceable Products: Connector Cable M8 Straight 10-m Oil-resistant - OP-87629
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M8 Straight 10-m PUR OP-85500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-85500 | |||
Overview | This is a connector cable for the M8 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance. | |||
Applicable product | M8 connector for PZ-G standard (Rectangular) models | |||
Number included | 1 pcs. | |||
Cable end | M8 straight - Loose wire | |||
Length | 10 m 32.81' | |||
Material | Cable: Polyurethane (PUR) | |||
Weight | Approx. 310 g |