Self-contained CMOS Laser Sensor
LR-Z series
Connector Cable M8 m12 300 mm OP-80282
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-80282 | |||
Type | M8 to M12 converting cable | |||
Number included | 1 | |||
Cable end | M8 straight - M12 | |||
Number of core | 4 | |||
Length | 300 mm 11.81" | |||
Material | PVC |