Self-contained CMOS Laser Sensor
LR-Z series
M18 threaded mount w/ M12 connector type, 490 mm LR-ZH490CB
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-ZH490CB*1 | |||
Type | U.C.D. Function | |||
Appearance | M18 Threaded mount | |||
Output | NPN/PNP selectable | |||
Cable connection | M12 connector, 4-pin | |||
Detectable distance | 25 to 490 mm 0.98" to 19.29" (465 to 0)*2 | |||
Standard detectable deviation | 25 to 170 mm 0.98" to 6.69": 9 mm 0.35" | |||
Display resolution | 1 to 5 (1 to 5 mm 0.04" to 0.20") | |||
Spot size | Approx. ø3 mm ø0.12" | |||
Response time | 1.5 ms / 10 ms / 50 ms selectable | |||
Light source | Type | Red laser (660 nm) | ||
Laser class | Class 2 laser product (IEC60825-1) | |||
Function | Indicator | 3-digit 7-segment display (white), | ||
Timer | OFF/ON delay/OFF delay/One-shot | |||
Specifications | Power voltage | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS | ||
Power consumption | 450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) | |||
Control output | NPN open collector/PNP Open collector selectable, | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, reverse output connection | |||
Output operation | Light-ON / Dark-ON selectable | |||
External input | Input time calibration: 35 ms or more ON, 35 ms or more OFF | |||
Environmental resistance | Enclosure rating | IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3 | ||
Insulation resistance | 20 MΩ or more (500 VDC) | |||
Ambient light | Incandescent lamp: 10,000 lux or less | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +75 °C -13 to 167 °F (No freezing) | |||
Withstand voltage | 1,000 VAC, 50/60 Hz, 1 min | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, | |||
Accompanying items | Instruction Manual, | |||
Weight | Approx. 75 g | |||
*1 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. (LR-ZH490CB : Only when PNP output is selected.) You can download a setup file from the KEYENCE website. If using the product in an environment in which downloading files over the internet is not possible, contact your nearest KEYENCE office. |