Self-contained CMOS Laser Sensor
LR-Z series
M18 threaded mount w/ M12 connector type, 240 mm LR-ZB240CB
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-ZB240CB | |||
Type | Distance based laser sensor | |||
Appearance | M18 Threaded mount | |||
Output | Bipolar (NPN+PNP) | |||
Cable connection | M12 connector, 4-pin | |||
Detectable distance | 25 to 240 mm 0.98" to 9.45" (215 to 0)*1 | |||
Standard detectable deviation | 25 to 170 mm 0.98" to 6.69": 9 mm 0.35" | |||
Display resolution | 1 to 3 (1 to 3 mm 0.04" to 0.12") | |||
Spot size | Approx. 2.4 × 1.2 mm 0.09" × 0.05" at 240 mm 9.45" | |||
Response time | 1.5 ms / 10 ms / 50 ms selectable | |||
Light source | Type | Red laser (660 nm) | ||
Laser class | Class 1 laser product | |||
Function | Indicator | 3-digit 7-segment display (red), | ||
Timer | OFF/ON delay/OFF delay/One-shot | |||
Specifications | Power voltage | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS | ||
Power consumption | 450 mW or less (18 mA or less at 24 V, 34 mA or less at 12 V) | |||
Control output | NPN+PNP Open collector, | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, reverse output connection | |||
Output operation | Light-ON / Dark-ON selectable | |||
External input | None | |||
Environmental resistance | Enclosure rating | IP68 (IEC60529), IP69K (DIN40050-9), NEMA 4X, 6P, 13 (NEMA250), ECOLAB*3, Diversey*3 | ||
Insulation resistance | 20 MΩ or more (500 VDC) | |||
Ambient light | Incandescent lamp: 2,000 lux or less | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Storage temperature | -25 to +75 °C -13 to 167 °F (No freezing) | |||
Withstand voltage | 1,000 VAC, 50/60 Hz, 1 min | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: SUS316L, Display: PES, Lens cover: PMMA with scratch-resistant coating, | |||
Accompanying items | Instruction Manual, | |||
Weight | Approx. 75 g | |||
*1 Display readings can be used as a guide for the detecting distance. When the setting value is tuned, the readout shifts. When the value exceeds "-99", "-FF" is displayed. |