All - Purpose Laser Sensor
LR-T series
Adjustable bracket mounting screw (Length: 85 mm) OP-87775
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87775 | |||
Type | Mounting screw for adjustable bracket | |||
Applicable product | LR-T Series | |||
Length | 85 mm 3.35" | |||
Material | Iron nickel plating | |||
Weight | Approx. 120 g |