All - Purpose Laser Sensor
LR-T series
Connector Cable M12 Straight 10m Standard OP-87635
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87635 | |||
Number included | 1 | |||
Cable end | M12 straight - Loose wire | |||
Length | 10 m 32.81' | |||
Material | Cable: PVCConnector: Zinc nickel plating | |||
Weight | Approx. 430 g |