Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LB-1003
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LB-1003 | |||
Type | High-resolution Controller | |||
Reference distance | 40 mm 1.57" | |||
Measuring range | ±5 mm ±0.20" | |||
Output | Laser Class | FDA (CDRH) 21CFR Part 1040.10 | Class II | |
IEC 60825-1 | ― | |||
Light source | Type | Visible red semiconductor laser | ||
Pulse duration | 35 µs | |||
Wavelength | 670 nm | |||
Spot diameter (with white paper) | 1 x 2 mm 0.04" x 0.08"*1 | |||
Linearity (with white paper) | 0.25% of F.S.*1 | |||
Resolution (at LO mode with white paper at reference distance) | 4 µm 0.16 Mil | |||
*1 Spot diameter was measured with the target at the reference distance. |