Laser Displacement Sensors

LB series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series

Sensor Head LB-043

LB-043 - Sensor Head

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

LB-043

Type

High-resolution Sensor head

Reference distance

40 mm 1.57"

Measuring range

±5 mm ±0.20"

Output

Laser Class

FDA (CDRH) 21CFR Part 1040.10

Class II

IEC 60825-1

Light source

Type

Visible red semiconductor laser

Pulse duration

35 µs

Wavelength

670 nm

Spot diameter (with white paper)

1 x 2 mm 0.04" x 0.08"*1

Linearity (with white paper)

0.25% of F.S.*1

Resolution (at LO mode with white paper at reference distance)

4 µm 0.16 Mil

*1 Spot diameter was measured with the target at the reference distance.

Data Sheet (PDF) Other Models