CMOS Multi-Function Analog Laser Sensor
IL series
Sensor heads IL-300
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IL-300 | |||
Reference distance | 300 mm 11.81" | |||
Measurement range | 160 to 450 mm 6.30" to 17.72" | |||
Light source | Type | Red semiconductor laser, wavelength: 655 nm (visible light) | ||
Laser class | Class 2 (FDA (CDRH) Part1040.10)*1 | |||
Output | 560 µW | |||
Spot diameter (at standard distance) | Approx. ø0.5 mm ø0.02" | |||
Linearity | ±0.25% of F.S. (160 to 440 mm 6.30" to 17.32")*2*3 | |||
Repeatability | 30 µm*4 | |||
Sampling rate | 0.33/1/2/5 ms (4 levels available) | |||
Operation status indicators | Laser emission warning indicator: Green LED, Analog range indicator: Orange LED, Reference distance indicator: Red/Green LED | |||
Temperature characteristics | 0.08% of F.S./°C*5 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pollution degree | 3 | |||
Ambient light | Incandescent lamp: 5,000 lux*6 | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No condensation or freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Housing material: PBT, Metal parts: SUS304, Packing: NBR, Lens cover: Glass, Cable: PVC | |||
Weight | Approx. 135 g | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice. | ||||