Specs CMOS Analog Laser Sensor IA series

Model

IA-030

IA-065

IA-100

Image

Reference distance

30 mm 1.18"

65 mm 2.56"

100 mm 3.94"

Measurement range

20 to 45 mm 0.79" to 1.77"

55 mm to 105 mm 2.17" to 4.13"

75 mm to 130 mm 2.95" to 5.12"

Light source

Type

Red semiconductor laser, wavelength: 655 nm (visible light)

Laser class

Class 1 (FDA (CDRH) Part1040.10)*1
Class 1 (IEC 60825-1)

Class II (FDA (CDRH) Part1040.10)
Class 2 (IEC 60825-1)

Output

220 µW

560 µW

Spot diameter (at standard distance)

Approx. 200 x 750 µm 7.89 x 29.53 Mil

Approx. 550 x 1,750 µm 21.65 x 68.9 Mil

Approx. 400 x 1,350 µm 15.75 x 53.15 Mil

Linearity

±0.1% of F.S. (F.S.=±5 mm 0.20",
25 to 35 mm 0.98" to 1.38")*2

±0.1% of F.S. (F.S.=±10 mm 0.39",
55 to 75 mm 2.17" to 2.95")*2

±0.15% of F.S. (F.S.=±20 mm 0.79",
80 to 120 mm 3.15" to 4.72")*2

Repeatability

2 µm 0.08 Mil*3

4 µm 0.16 Mil*3

10 µm 0.39 Mil*3

Sampling cycle

0.33/1/2/5 ms (4 levels available)

Operation status indicators

Laser warning: Green LED, Analog output: Red LED, Measurement center: Green LED

Temperature characteristics

0.05% of F.S./°C (F.S.=±5 mm 0.20",
25 to 35 mm 0.98" to 1.38")

0.06% of F.S./°C (F.S.=±10 mm 0.39",
55 to 75 mm 2.17" to 2.95")

0.06% of F.S./°C (F.S.=±20 mm 0.79",
80 to 120 mm 3.15" to 4.72")

Environmental resistance

Enclosure rating

IP67

Ambient light

Incandescent lamp: 5,000 lux*4

Incandescent lamp: 7,500 lux*4

Ambient temperature

-10 to +50 °C 14 to 122 °F (No condensation or freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC

Weight

Approx. 120 g (including cable)

Approx. 130 g (including cable)

*1 The classification is implemented based on IEC 60825-1 following the requirement of Laser Notice of FDA (CDRH).
*2 Value when measuring the KEYENCE standard target (white diffuse object).
*3 Value when measuring the KEYENCE standard target (white diffuse object) at the reference distance, sampling rate: 1 ms, and average number of times: 16.
*4 Value when the sampling rate is set to 2 ms or 5 ms.

Back to top

Model

IA-1000

Image

Head compatibility

Yes

Display rate

Approx. 10 times/sec

Minimum displayable unit

1 µm 0.04 Mil (IA-030), 2 µm 0.08 Mil (IA-065/IA-100)

Display range

-99.999 to 99.999 mm -3.94" to 3.94" (IA-030) · -99.998 to 99.998 mm -3.94" to 3.94" (IA-065/IA-100)

Analog output voltage

0.5 to 4 V, Output impedance 100 Ω

Control
input

Bank switch input

Non-voltage input*1

Zero-shift input

Stop emission input

Rating

Power voltage

10 to 30 VDC, including Ripple (P-P) 10 %

Power consumption

1500 mW max. (at 30 V; 50 mA max.)

Environmental resistance

Ambient temperature

-10 to +55 °C 14 to 131 °F (No condensation or freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Front sheet: Polycarbonate Key tops: Polyacetel Cable: PVC

Weight

Approx. 110 g (including cable)

*1 Either bank switching input or zero shift input can be is used. The rated non-voltage input is: ON voltage, 2 V or less; OFF current, 0.05 mA or less.

Back to top