Digital CMOS Laser Sensor
GV series
End unit (2 pcs.) OP-26751
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-26751 | |||
Type | End unit | |||
Overview | Used to secure the amplifier when main and expansion units are additionally set. | |||
Applicable product | Expansion type sensor amplifier including FS-N10 Series. | |||
Number included | 2 pcs. | |||
Material | Polycarbonate, stainless steel, Screw: Steel (Nickel plated) | |||
Note | When adding sensor amplifier, use DIN rail and surely use end unit at both ends. |