Digital CMOS Laser Sensor
GV series
Sensor Head Short-distance Type GV-H45
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GV-H45 | |||
Type | Short-range | |||
Light source | Visible semiconductor laser, Wavelength: 655 nm | |||
Laser class | FDA (CDRH) | Class 2 (560 µW) | ||
IEC 60825-1 | ||||
JIS C6802 | ||||
Detection distance | 20 to 45 mm 0.79" to 1.77" | |||
Possible display range | 259 to -34 | |||
Standard detection deviation | 0.5 mm 0.02" | |||
Spot diameter | Approx. ø0.1 mm ø0.004" | |||
Operation status indicators | Control output: Red LED/Laser radiation emission indicator: Green LED/1 spot indicator: Green LED | |||
Environmental resistance | Enclosure rating | IP67 | ||
Operating ambientluminance | Incandescent lamp | 10000ℓx | ||
Sunlight | 20000ℓx | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing material: PBT, Display: Polyarylate, Metal: SUS304, Lens cover: Glass, Cable: PVC | |||
Weight | Approx. 120 g*2 | |||
*1 General guideline for amplifier display values relative to detection distance (when distance display mode is set to normal). |