Digital CMOS Laser Sensor GV series

Digital CMOS Laser Sensor with Stable Detection, Regardless of Target

GV series - Digital CMOS Laser Sensor

The GV Series is designed to detect position changes as small as 0.02" (0.5 mm).

Features

GV Series CMOS Laser Sensor features

Stable Detection

CMOS technology allows for stable detection and a high speed response. Now, targets that vary in color, surface finish, or angle are detected without issues.

GV Series CMOS Laser Sensor features

World's First Datum Algorithm

With this Datum Algorithm, the GV Series can differentiate anything other than the referenced surface.

GV Series CMOS Laser Sensor features

Beneficial Modes and Advanced Functions

Additional modes and functions like Edge Hold Mode and the Clamp Function, allow for high performance sensing.

GV Series CMOS Laser Sensor Applications

Versatile Detection

The technology in the GV paired with its simplicity, make it a sensor standard across multiple industries.