Fiber Unit
FU series
2-channel Flange FU-VJ2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-VJ2 | |||
Overview | · Type to which 2 sets of optical integrators (4 optical integrators total) can be connected through 4 through holes. · The external diameter is 70 mm2.756". This type is sealed with V40 O-rings. See the dimensions for information on the product shape. | |||
Heat resistant temperature | 200°C 392°F*1 | |||
Material | SUS304 | |||
Accessories | O-ring × 1 : fluoro-rubber (JIS 4 type D) | |||
Weight | Approx. 280 g | |||
*1 Use in a dry state. Also, when using the heat resistant type, make a selection with ample room for the ambient temperature. |