Fiber Unit
FU series
Optical Coupler FU-VJ1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-VJ1*1 | |||
Detecting method | Thrubeam | |||
Environmental resistance | Ambient temperature | -10 to +200 °C 14 to 392 °F | ||
Material | Main unit case : SUS304, fiber : multicomponent glass | |||
Accessories | · M5 nut, spring washer, washer × 2 each : SUS304 · O-ring × 2 : fluoro-rubber (JIS 4 type D) | |||
Weight | Approx. 25 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |