Fiber Unit
FU series
Fiber Unit Thrubeam type FU-V84
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-V84*1 | |||
Type | Vacuum-side fiber unit (thrubeam model heat resistant to 350°C 662°F, M4 straight type) | |||
Detecting method | Thrubeam | |||
Fibre unit length | 1 m39.37" | |||
Minimum bend radius | R25 mm0.984" or more | |||
Minimum detectable object | Opaque material with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +350 °C -40 to 662 °F | ||
Weight | Approx. 55 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |