Fiber Unit
FU series
Fiber Unit Thrubeam type FU-L53Z
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-L53Z*1 | |||
Optical axis diameter | ø1.13 mm0.044" | |||
Beam emitting direction | Top | |||
Optical axis height | 20 mm0.787" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R2 mm0.079" Tough-Flex | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*2 | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 30 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |