Fiber Unit
FU series
Fiber Unit Thrubeam type FU-A100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-A100*1 | |||
Type | Array thrubeam 100 mm 3.94" type | |||
Optical axis area (Standard detection target) (mm inch) | 100 × 0.25 mm3.937" × 0.01" | |||
Fibre unit length | 2 m 6.6' *2 (Free-cut) ø2.2 mm ø0.09" Spiral parts cannot be cut | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | ø6 mm ø0.24" opaque object*3 | |||
Tightening torque | 0.75 N∙m | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case : Die-cast zinc, Detecting surface : PBT, Core fiber : Acrylic, Fiber sheath : Polyethylene | |||
Accessories | Fiber cutter, Mounting screws (M4 X L8, 4 units) | |||
Weight | Approx. 110 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |