Fiber Unit
FU series
Fiber Unit Thrubeam type FU-98
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-98*1 | |||
Type | Thrubeam | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R40 mm1.575" | |||
Minimum detectable object | Opaque material with a diameter of 0.2 mm0.008"*2 | |||
Tightening torque | 0.75 or less (when attaching the OP-87095) | |||
Environmental resistance | Enclosure rating | IP67*3 | ||
Ambient temperature | -40 to +70 °C -40 to 158 °F (No condensation and no freezing)*4 | |||
Relative humidity | 35 to 85 % RH (No freezing and No condensation)*4 | |||
Material | Main unit case : PFA, tube : PTFE*3 | |||
Accessories | Fiber cutter | |||
Weight | Approx. 70 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |