Fiber Unit
FU series
Definite-reflective Fiber Unit FU-97P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-97P*1 | |||
Type | Diffuse-reflective | |||
Standard detection object | Object with a diameter of 200, t = 0.7 mm0.028" glass substrate | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R40 mm1.575" | |||
Tightening torque | 0.75 Nm or less | |||
Environmental resistance | Enclosure rating | IP67*2 | ||
Ambient temperature | -40 to +60 °C -40 to 140 °F (No condensation and no freezing)*3 | |||
Relative humidity | 35 to 85 % RH (No freezing and No condensation)*3 | |||
Material | Main unit case : PFA, PVC; tube : PTFE*4 | |||
Accessories | Fiber cutter | |||
Weight | Approx. 75 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |