Fiber Unit
FU series
Fiber Unit Thrubeam type FU-96T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-96T*1 | |||
Type | Thrubeam | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R25 mm0.984"*2 | |||
Minimum detectable object | Opaque material with a diameter of 0.2 mm0.008"*3 | |||
Tightening torque | 0.2 Nm or less | |||
Environmental resistance | Enclosure rating | IP67*4 | ||
Ambient temperature | 0 to +60 °C 32 to 140 °F (No condensation and no freezing)*5 | |||
Relative humidity | 35 to 85 % RH (No freezing and No condensation)*6 | |||
Material | Main unit case : PFA, fiber sheath : PFA*4 | |||
Accessories | Fiber cutter | |||
Weight | Approx. 35 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |