Fiber Unit
FU series
Liquid-level-detection Fiber Unit FU-95Z
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-95Z | |||
Type | Liquid-level detection fiber unit | |||
Detecting method | Pipe mounting type | |||
Mounting transparent tube diameter | ø4 to 26 mmø0.157" to 1.024" | |||
No. of beam axes | 1 mm0.039" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0×2 | |||
Minimum bend radius | R2 mm0.079" Tough-Flex | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Accessories | Binding band × 2, nonslip rubber × 2, spacer × 2, screw × 2, nut × 2 | |||
Weight | Approx. 7 g |