Fiber Unit
FU series
Liquid-level-detection Fiber Unit FU-95W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-95W | |||
Type | Liquid-level detection fiber unit | |||
Detecting method | Pipe mounting type | |||
No. of beam axes | 16 mm0.63" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R5 mm0.197" | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Accessories | None (options sold separately) | |||
Weight | Approx. 20 g |