Fiber Unit
FU series
Liquid-level-detection Fiber Unit FU-93
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-93 | |||
Type | Reflective model fiber unit | |||
Detecting method | Wetted type | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.3×2 | |||
Minimum bend radius | Fluorocarbon polymer part : R40 mm1.575"*1 fiber part : R25 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 78 g | |||
*1 The section 80 mm in length from the tip cannot be bent. |