Fiber Unit
FU series
Fiber Unit Thrubeam type FU-92
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-92*1 | |||
Optical axis diameter | ø3.7 mm0.146" | |||
Beam emitting direction | Top | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R40 mm1.575" | |||
Minimum detectable object | Object with a diameter of 0.2 mm0.008"*2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 71 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |