Fiber Unit
FU series
Fiber Unit Thrubeam type FU-88K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-88K*1 | |||
Optical axis diameter | ø1 mm0.039" | |||
Heat resistant temperature | 200°C 392°F*2 | |||
Fibre unit length | 2 m78.74", cannot be cut | |||
Minimum bend radius | R8 mm0.315" | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*3 | |||
Environmental resistance | Ambient temperature | -40 to +200 °C -40 to 392 °F | ||
Weight | Approx. 30 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |