Fiber Unit
FU series
Reflective Fiber Unit FU-87K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-87K*1 | |||
Heat resistant temperature | 200°C 392°F*2 | |||
Fibre unit length | 1 m39.37" cannot be cut | |||
Minimum bend radius | R8 mm0.315" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *3 | |||
Environmental resistance | Ambient temperature | -40 to +200 °C -40 to 392 °F | ||
Weight | Approx. 15 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |