Fiber Unit
FU series
Reflective Fiber Unit FU-87
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-87*1 | |||
Heat resistant temperature | 180°C 356°F*2*3 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R35 mm1.378" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *4 | |||
Environmental resistance | Ambient temperature | -60 to +180 °C -76 to 356 °F | ||
Weight | Approx. 33 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |