Fiber Unit
FU series
Contact Us: 1-888-539-3623 Inquiry form
Fiber Unit Thrubeam type FU-86
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-86 | |||
Heat resistant temperature | 105°C 221°F*1 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*2 | |||
Environmental resistance | Ambient temperature | -40 to +105 °C -40 to 221 °F | ||
Weight | Approx. 22 g | |||
*1 Use in a dry state. Also, when using the heat resistant type, make a selection with ample room for the ambient temperature. |