Fiber Unit
FU series
Fiber Unit Thrubeam type FU-80MTZ
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-80MTZ*1 | |||
Fibre unit length | 2 m 6.56' | |||
Minimum bend radius | R2 mm | |||
Minimum detectable object | Opaque material with a diameter of 0.2 mm 0.008"*2 | |||
Tightening torque | 6N・m | |||
Environmental resistance | Ambient temperature | -20 to +100 °C -4 to 212 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 55 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |