Fiber Unit
FU series
Fiber Unit Thrubeam type FU-77
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-77*1 | |||
Optical axis diameter | ø1.13 mm 0.04" | |||
Size | M4 | |||
Fibre unit length | 2 m 6.56', Free-cut | |||
Fibre unit diameter | ø2.2 ø0.09" | |||
Shape | Threaded | |||
Minimum bend radius | R2 mm R0.08", ToughFlex | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 21 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |