Fiber Unit
FU series
Fiber Unit Thrubeam type FU-58
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-58*1 | |||
Optical axis diameter | ø0.265 mm0.01" | |||
Size | ø1.0 mm0.039" | |||
Fibre unit length | 50 cm19.685" cannot be cut | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*2 | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 8 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |