Fiber Unit
FU series
Fiber Unit Thrubeam type FU-57TE
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-57TE*1 | |||
Optical axis diameter | ø0.7 mm0.028" | |||
Size | 6 × 10.5 × 2.5 mm0.236" × 0.394" × 0.098" | |||
Fibre unit length | 1 m39.37" free-cut | |||
Fibre unit diameter | ø1.0 | |||
Minimum bend radius | R4 mm0.157" high-flex | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |