Fiber Unit
FU series
Fiber Unit, Reflective FU-49X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-49X*1 | |||
Size | ø1.5 mm0.059" | |||
Fibre unit length | 1 m39.37" cannot be cut | |||
Minimum bend radius | R4 mm0.157" high-flex | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 3 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |