Fiber Unit
FU series
Fiber Unit Reflective type FU-43TZ
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-43TZ*1 | |||
Type | fibre unit | |||
Shape | Retro-reflective | |||
Minimum bend radius | R2 mm | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient temperature | -40 to +50 °C -40 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case : SUS303 | |||
Weight | Approx. 22 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |