Fiber Unit
FU series
Contact Us: 1-888-539-3623 Inquiry form
Reflective Fiber Unit FU-42
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-42 | |||
Fibre unit length | 0.5 m | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.01 mm0.0004" | |||
Hysteresis (of detecting distance) | 20% max. | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Relative humidity | 35 to 85 % RH | |||
Material | Plastic (polyethylene covering) | |||
Weight | Approx. 3 g |