Fiber Unit
FU series
Reflective Fiber Unit FU-40G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-40G*1 | |||
Beam emitting direction | Top | |||
Aperture angle | Approx 8° | |||
Fibre unit length | 1 m39.37" cannot be cut | |||
Minimum bend radius | R10 mm0.394" , stainless | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 50 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |