Fiber Unit
FU series
Contact Us: 1-888-539-3623 Inquiry form
Reflective Fiber Unit FU-39
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-39 | |||
Type | Small diameter | |||
Standard detection object | 302 mm 1.181" x 1.181" white mat paper (FS2-60, FS2-62), 102 mm 0.393" x 0.393" white mat paper (FS-65) | |||
Fibre unit length | 90 mm3.543" | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | Gold wire with a diameter of 0.01 mm0.0004" | |||
Hysteresis (of detecting distance) | 20% max. | |||
Environmental resistance | Ambient temperature | -30 to +100 °C -22 to 212 °F | ||
Relative humidity | 35 to 85 % RH | |||
Material | Glass | |||
Weight | Approx. 2 g |