Fiber Unit
FU series
Definite-reflective Fiber Unit FU-38V
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-38V*1 | |||
Beam emitting direction | Flat | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0×2 | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | Copper wire with a diameter of 0.080.0031"*2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |