Fiber Unit
FU series
Definite-reflective Fiber Unit FU-38LK
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-38LK*1 | |||
Heat resistant temperature | 250°C 482°F*2 | |||
Fibre unit length | 2 m78.74", cannot be cut | |||
Minimum bend radius | R25 mm0.984" | |||
Environmental resistance | Ambient temperature | -40 to +250 °C -40 to 482 °F | ||
Weight | Approx. 70 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |