Fiber Unit
FU series
Definite-reflective Fiber Unit FU-38L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-38L*1 | |||
Beam emitting direction | Flat | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R25 mm0.984" | |||
Environmental resistance | Ambient temperature | -40 to +60 °C -40 to 140 °F | ||
Weight | Approx. 20 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |