Fiber Unit
FU series
Definite-reflective Fiber Unit FU-38H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-38H*1 | |||
Heat resistant temperature | 180°C 356°F*2*3 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R35 mm1.378" | |||
Environmental resistance | Ambient temperature | -40 to +180 °C -40 to 356 °F | ||
Weight | Approx. 45 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |