Fiber Unit
FU series
Recommended Replaceable Products: Fiber Unit Thrubeam type - FU-73
Contact Us: 1-888-539-3623 Inquiry form
Fiber Unit Thrubeam type FU-36X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-36X | |||
Detecting method | Thrubeam | |||
Beam emitting direction | Top | |||
Fibre unit length | 1 m39.37" | |||
Minimum bend radius | R4 mm0.157" | |||
Detection distance | SUPER TURBO | FS-V11/V12 : 500 mm19.685" | ||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 11 g |