Fiber Unit
FU series
Reflective Fiber Unit FU-35TZ
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-35TZ*1 | |||
Size | M3 | |||
Detection arrangement | Coaxial | |||
Fibre unit length | 1 m39.37" free-cut | |||
Fibre unit diameter | ø1.3×2 | |||
Shape | Threaded | |||
Minimum bend radius | R2 mm0.079" Tough-Flex | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 7 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |