Fiber Unit
FU series
Recommended Replaceable Products: Reflective Fiber Unit - FU-35FZ
Contact Us: 1-888-539-3623 Inquiry form
Reflective Fiber Unit FU-35A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-35A | |||
Detecting method | Diffuse Reflective | |||
Size | M3 | |||
Detection arrangement | Coaxial | |||
Fibre unit length | 0.5 m | |||
Shape | Straight | |||
Minimum bend radius | R25 mm0.984" | |||
Detection distance | 20 mm0.787"*1 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g | |||
*1 The detecting distance is a value for white mat paper (the standard detection object) detections. |