Fiber Unit
FU series
Fiber Unit Thrubeam type FU-34
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-34*1 | |||
Optical axis diameter | ø1 mm0.039" | |||
Beam emitting direction | Side | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 17 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |