Fiber Unit
FU series
Fiber Unit Thrubeam type FU-32
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-32*1 | |||
Optical axis diameter | ø0.6 mm0.024" | |||
Beam emitting direction | Side | |||
Fibre unit length | 1 m39.37" free-cut | |||
Fibre unit diameter | ø1.3 | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |